DKA1060FTM-3.3IN

749.10.33 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 1060 FTM
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 3.33 in
  • Chain Width (Metric): 84.58 mm
  • Curve Retention Type: Magnetflex
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
DKA1060 84mm Wide MagnetFlex TableTop Chain Molded In Black Abrasion Resistant Composite DKA Material And Assembled With Stainless Steel Pins