720S Pintle

720SC MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 6.000 in
  • Distance Between side Sidebars: 1.440 in
  • Material: Cast
  • Overall Width: 3.94 in
  • Pin Diameter: 0.75 in
  • Roller/Bushing/Barrel Diameter: 1.44 in
  • Sidebar Height [Nom]: 1.56 in
  • Sidebar Thickness: -- in
  • Weight: 2.7495 LB
  • Working Load Rating: 4,250 lb/ft
720S Pintle Chain P/P Cast Offset 6.000P Replaces Rex 720S*301