72-D6300 F/S

72-GD6300-02 MFG #: Rex
Out of Stock
  • Belt Width: 72 in
  • Center Rolls Shell Length: 25 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 160 LB
72-d6300 Factory Sealed Troughing Idler