62MSTR FLANGE HSG HALF

62MSTR MFG #: Link-Belt
Out of Stock
  • (B)Distance Between Bolt Holes: 3 9/16 in
  • (C)Housing Overall Circle Diameter: 4 7/16 in
  • (F)Carriage Bolt Size: 3/8 in
  • (F)Nominal Hole Size: 13/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 19/32 in
  • (H)Stock Thickness: 0.10 in
  • (J)Overall Housing Height: 3 11/16 in
  • (K)Housing Half Width: 11/32 in
  • (S)Carriage Bolt Long Shank Length: 0.10 in
  • (S)Carriage Bolt Short Shank Length: 0.01 in
  • (T)Width of the Flat: 31/32 in
  • (V)Frame Opening [Min]: 2 13/16 in
  • (Y)Base to Centerline Height: 1 1/2 in
  • Radial Load Rating of Housing Assembly: 1100 lbf
  • Size Code: 206
3-Bolt Non-Relubricatable Two-Piece Formed Steel Triangular Flanged Housing Half