60-D6043 Rubber Disc F/S

60-GD6043-02 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 63 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 61.236 LB
60-d6043 Rubber Disc Factory Sealed w/4.5 Drop Brackets