60d5052

60-GD5052-01 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 63 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 185 LB
60d5052 Return Training Idler-Pos Type