60-D5040 5x63 Roll F/S

60-GD5040-02 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.50 in
  • Belt Width: 60 in
  • Center Rolls Shell Length: 63 in
  • Idler Type: Steel Return
  • Length from Bolt Mounting Center to Center Across Belt Width: 69 in
  • Length of Idler Belt Width Direction at Mounting Surface: 70.50 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.19 in
  • Overall Base Length Belt Travel Direction: 8 in
  • Rise of Mounting Pad Surface to Center of Roll: 4.50 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 75.236 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
60-d5040 5x63 Roll Factory Sealed w/4.50 Drop Bracket