60-C6312

60-GC6312-01 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 225 LB
60-C6312 Troughing Training Idler-Pos Type