60-f5022 Impact IdlER

60-FC5022-01 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 63 in
  • Material: Iubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 115 LB
60-F5022 Impact Idler w/MA 2115 Pillow Blocks