5608U 6 1/2 INSERT ROLLER BRG

5608U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 6.5000 in
  • (B)Outside Diameter: 12.6006 in
  • (C)Bearing Width: 4.28 in
  • (E)Maximum Shoulder Diameter: 11.25 in
  • (H)Length Through Bore: 8.75 in
  • (M)Locking Collar Outside Diameter: 9.72 in
  • (N)Inner Ring Hub Diameter: 8.05 in
  • (R)Maximum Housing Fillet Radius: 0.06 in
  • (T)Locking Collar Width: 1.19 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 4.38 in
  • Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
  • C Dynamic Load Rating: 309,860 lbf
  • Co Static Load Rating: 395,500 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 1600
  • Shaft Diameter: 6 1/2 in
  • Shaft Locking Collar Kit: SC16 (qty 2)
  • Size Code: 16
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1729
  • Vibration Frequency Outer Ring Defect: 0.1271
  • Vibration Frequency Roller Spin : 0.0521
6 1/2" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar