5407YU78 4 7/16 INSERT ROLLER BRG

5407YU78 MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 4.4375 in
  • (B)Outside Diameter: 7.6791 in
  • (C)Bearing Width: 2.79 in
  • (E)Maximum Shoulder Diameter: 6.88 in
  • (H)Length Through Bore: 6.25 in
  • (M)Locking Collar Outside Diameter: 6.19 in
  • (N)Inner Ring Hub Diameter: 5.03 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1.00 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 3.13 in
  • Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • C Dynamic Load Rating: 149,500 lbf
  • Co Static Load Rating: 159,300 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 7/16 in
  • Shaft Locking Collar Kit: SC12 (qty 2)
  • Size Code: 12
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin : 0.0568
4 7/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Steel Retainers