54-D6020 6x57 Roll F/S

54-GD6020-02 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 60.376 LB
54-d6020 6x57 Roll Factory Sealed w/4.25 Rise Bracket