54d5052 Rt R/G

54-GD5052-01 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 175 LB
54d5052 Rt Trg Idler-Pos Tp Chk 54-C6052&C5040 Chge Rl