54-D5043 5x57 Rubber Disc R/G

54-GD5043-01 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 47.236 LB
54-d5043 5x57 Rubber Disc Regreasable w/4.50 Drop Bracket