54-C5400 F/S

54-GC5400-02 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 45 degrees
  • Weight: 106 LB
54-C5400 Factory Sealed Troughing Idler