54-C5302 F/S

54-GC5302-02 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 10.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.38 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 9.00 in
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Idler Type: Impact Equal Length Roll Troughing
  • Length from Bolt Mounting Center to Center Across Belt Width: 63 in
  • Length of Idler Belt Width Direction at Mounting Surface: 65.50 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Impact
  • Mounting Pad Thickness at Bolts: 0.38 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 105 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
54-C5302 Factory Sealed Troughing Impact Idler