54 F6041-19 Live ShaFT

54-FC6041-19 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 79 LB
54 F6041-19 Live ShaFt Steel Roll w/BB Pillow BLks