5080MMU 80MM INSERT ROLLER BRG
5080MMU MFG #: Rex
Out of Stock
- (A)Bore Diameter: 80.0000 mm
- (B)Outside Diameter: 5.9050 in
- (C)Bearing Width: 2.31 in
- (E)Maximum Shoulder Diameter: 5.34 in
- (H)Length Through Bore: 5.32 in
- (M)Locking Collar Outside Diameter: 4.90 in
- (N)Inner Ring Hub Diameter: 3.98 in
- (R)Maximum Housing Fillet Radius: 0.05 in
- (T)Locking Collar Width: 0.81 in
- (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2.66 in
- C Dynamic Load Rating: 84330 lbf
- Co Static Load Rating: 90700 lbf
- Maximum Temperature (°F (°C)): 225 (107)
- Setscrew Torque (in-lbs): 680
- Shaft Diameter: 80 mm
- Shaft Locking Collar Kit: SC10 (qty 2)
- Size Code: 10
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
80mm Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar