48-D6052 F/S Return Training

48-GD6052-02 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Factory Sealed
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 204 LB
48-d6052 Factory Sealed Return Training Positive Arm Steel