48-D5212 Trough Trnr Pos Arm

48-GD5212-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 179 LB
48-d5212 Troughing Trnr Pos Arm Steel Equal Regreasable