48-D5040 5x51 Steel Roll R/G

48-GD5040-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 47 Lb
48-d5040 5x51 Steel Roll Regreasable w/4.5 Drop Brkt