48-C6412

48-GC6412-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
  • Weight: 196 LB
48-C6412 Troughing Training Idler-Pos Type