48-C6400 F/S

48-GC6400-02 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
  • Weight: 105 LB
48-C6400 Factory Sealed Troughing Idler