48-C6310 Tr R/G

48-GC6310-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Lubrication Type: Regreaseable
  • Material: Tubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 191 LB
48-C6310 Troughing Training Idler-act Sh Chk 48-C6312 411-20010 Shoe