48-C6057 Rt Trg IdlER-spiral

48-GC6057-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Material: Rubber
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 159 LB
48-C6057 Rt Trg Idler-spiral Chk 48-C5052 & C6042 Chge Rl