48-C6056 Rt Trgc

48-GC6056-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 171 LB
48-C6056 Rt Trg Idler-disc Chk 48-C6052 & C6043 Chge Rl