48-C5402 R/G
48-GC5402-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 48 in
- Center Rolls Shell Length: 17 in
- Idler Type: Impact Equal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 57 in
- Length of Idler Belt Width Direction at Mounting Surface: 59.00 in
- Lubrication Type: Regreaseable
- Material: Rubber Impact
- Mounting Pad Thickness at Bolts: 0.31 in
- Roll Diameter: 5.0 in
- Trough Angle: 45 degrees
- Weight: 98 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
48-C5402 Troughing Impact Idler