48-C5313 R/G

48-GC5313-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 181 LB
48-C5313 Troughing Training Idler-P T - Un R