48-C5056 F/S

48-GC5056-02 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 167 LB
48-C5056 Factory Sealed Disc Ret Training Idler-Pos Arm