48-C5043 6dsc Rubber Disc R/G

48-GC5043-20 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 50 LB
Return C4.5 Drop 6 Rubber Disc Regreasable