48-C5031 F/S

48-GC5031-02 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 6.25 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 3.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 5.00 in
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Idler Type: Steel Roll Flat Carrying Training Positive Arm
  • Length from Bolt Mounting Center to Center Across Belt Width: 57 in
  • Length of Idler Belt Width Direction at Mounting Surface: 58.75 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.25 in
  • Rise of Mounting Pad Surface to Center of Roll: 4.75 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 162 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
48-C5031 Factory Sealed Flat Training Idler-Pos Arm