48-f6022 Flat Impact

48-FC6022-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 111 LB
48-f6022 Flat Impact w/ma2115 Pillow Blocks