4530 St Pressed Const 33 LKS

4530*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 4.000 in
  • Distance Between side Sidebars: 0.95 in
  • Material: Carbon Steel
  • Overall Width: 2.500 in
  • Pin Diameter: 0.50 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 1.50 in
  • Sidebar Height [Nom]: 1.25 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.250 in
  • Sprocket Unit: 1120
  • Strength - Ultimate [Min]: 21,000 lb/ft
  • Strength - Ultimate [Avg]: 30,000 lb/ft
  • Weight: 1.4375 LB
  • Working Load Rating: 2,500 lb/ft
4530 ST Pressed Const 33 LKS Steel Chain 3.75" Pitch