42-D6020 6x44.75 Steel Rol F/S

42-GD6020-02 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 49 Lb
42-d6020 6x44.75 Steel Rol Factory Sealed w/4.25 Rise Brkt