42-C6400 R/G

42-GC6400-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
  • Weight: 105 LB
42-C6400 Troughing Idler