42-C6210 Tr R/G

42-GC6210-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 172 LB
42-C6210 Troughing Training Idler-act Sh Chk 42-C6212 411-20010 Shoe