42-C6203 R/G

42-GC6203-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 97 LB
42-C6203 Trough Impact Idler-un Roll