42-C6051 Rt R/G

42-GC6051-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 163 LB
42-C6051 Rt Trg Idler-act Sh Chk 42-C6052 411-20010 Shoe