42-C5412 Factory Selaed

42-GC5412-02 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 45 degrees
  • Weight: 169 LB
42-C5412 Factory Selaed Troughing Training Idler Pos Arm