42-C5056 Rt Trgc R/G

42-GC5056-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 156 LB
42-C5056 Rt Trg Idler-Disc Chk 42-C5052 & C5043 Chge Rl