42-C5051 Rt R/G

42-GC5051-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 152 LB
42-C5051 Rt Trg Idler-act Sh Chk-42-C5052 411-20009 Shoe