42-C5043 5x45 Rubber Disc R/G

42-GC5043-01 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 35.236 LB
42-C5043 5x45 Rubber Disc Regreasable w/4.50 Drop Bracket