42-B5043 B+ 5x45 Rubber Disc F/S

42-GB5043-21 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 11 in
  • Length of Idler Belt Width Direction at Mounting Surface: 52.50 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 31 Lb
42-B5043 B+ 5x45 Rubber Disc F w/1.5 Drop Brkt