42-B5020 B+ 5x45 Roll F/S

42-GB5020-21 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Length of Idler Belt Width Direction at Mounting Surface: 53.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 40 LB
42-B5020 B+ 5x45 Roll Factory Sealed w/ 4.25 Rise Brkt