42-B4300 B+ R/G

42-GB4300-20 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 35 degrees
  • Weight: 59 LB
42-B4300 B+ R/g Troughing Idler