42-B4040 B+ 4x45 Steel Roll R/G

42-GB4040-20 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 35 LB
42-B4040 B+ 4x45 Steel Roll Regreasable w/1.5 Drop Brkt