42-B4020 B+ 4x45 Steel Roll F/S

42-GB4020-21 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 45 in
  • Length of Idler Belt Width Direction at Mounting Surface: 53.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 35 LB
42-B4020 B+ 4x45 Stl Roll Factory Sealed w/4.25 Rise Brkt