CI1757-12T_1-1/2IN_1KW2SS_B

414-36-9 MFG #: Rexnord
Out of Stock
  • Body Style: Block
  • Bore Diameter: 1-1/2 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 2
  • Number of Teeth: 12T
  • Pitch Diameter (Imperial): 5.796 in
  • Pitch Diameter (Metric): 147.22 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: NS
1757 Series Cast Iron Non-Split Sprocket With 12 Teeth And a 1-1/2 Inch Round Shaft-Ready Bore With 1 Keyway And 2 Setscrews