40MST FLANGE HSG HALF

40MST MFG #: Link-Belt
Out of Stock
  • (B)Distance Between Bolt Holes: 2 1/2 in
  • (E)Housing Diameter: 2 5/16 in
  • (F)Carriage Bolt Size: 1/4 in
  • (F)Nominal Hole Size: 9/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 13/32 in
  • (H)Stock Thickness: 0.08 in
  • (K)Housing Half Width: 9/32 in
  • (N)Housing Length: 3 3/16 in
  • (S)Carriage Bolt Long Shank Length: 0.10 in
  • (S)Carriage Bolt Short Shank Length: 0.01 in
  • (V)Frame Opening [Min]: 1 15/16 in
  • Radial Load Rating of Housing Assembly: 600 lbf
  • Size Code: 203
2-Bolt Relubricatable Two-Piece Formed Steel Flanged Housing Half