CI1700-12T_1IN_1KW1SS_B

401-60318-3 MFG #: Rexnord
Out of Stock
  • Body Style: Block
  • Bore Diameter: 1 in
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of KW: 1
  • Number of SS: 1
  • Number of Teeth: 12T
  • Pitch Diameter (Imperial): 7.604 in
  • Pitch Diameter (Metric): 193.14 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • ST or NS: ST
1700 Series Cast Iron Non-Split Sprocket With 12 Teeth And a 1-1/4 Inch Round Shaft-Ready Bore With 1 Keyway And 1 Setscrew